IESNA:LM-63-2002
[TEST]P1504363
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-23)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-WHGL-PS (3500K_L18_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC WHITE SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 18,000 LUMENS
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]17211
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 120.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
10400.7 10372.8 10375.1 10336.6 10243.4 10150.2 10009.2 9792.5 9502.4 9177.3
8831.2 8428 7946.8 7386.3 6745.4 5993.9 5198 4444.1 3778.8 3219.5
2751.1 2105.5 1401.8 844.8 668.8 544.2 445.1 374 336.7 311.1
293.6 269.2 233 188.8 134 72.2 0
